IESNA:LM-63-2002
[TEST]P622918
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (2022-09-29)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]10/4/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK (FORMERLY EATON)
[LUMCAT]LSF65-XX-PC-35W-7030
[LUMINAIRE]Flood light with selectable wattage and CCT
[LAMP](1) 3000K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION]  OUTDOOR, FLOOD, AREA, COMMERCIAL, FAÇADE, FLOOD, PARKING, PARK
[MORE]  SITE, SECURITY, WET LOCATION
[_SEARCH_MOUNTING] KNUCKLE, TRUNNION
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6128
TILT=NONE
1 -1 1 181 25 1 1 0.6875 0.6875 0
1 1 37
0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 66 67 68 69 70 71 72 73 74 75 76 77 78 79 80 81 82 83 84 85 86 87 
88 89 90 91 92 93 94 95 96 97 98 99 100 101 102 103 104 105 106 107 108 109 110 111 112 113 114 115 116 117 118 119 120 121 122 123 124 125 126 127 128 129 130 131 132 133 134 135 136 137 138 139 140 141 142 143 144 145 146 147 148 149 150 151 152 153 154
 155 156 157 158 159 160 161 162 163 164 165 166 167 168 169 170 171 172 173 174 175 176 177 178 179 180
0 15 30 45 60 75 90 105 120 135 150 165 180 195 210 225 240 255 270 285 300 315 330 345 360
2261.40 2263.40 2260.30 2263.20 2258.10 2256.10 2257.00 2254.40 2251.40 2245.60 2240.30 2235.60 2229.90 2223.20 2219.60 2209.60 2200.70 2193.20 2181.00 2173.80 2163.50 2153.10 2147.40 2133.90 2120.10 2106.70 2091.60 2074.00 2057.80 2038.70 2020.70 2001.20
 1983.50 1962.60 1940.30 1919.50 1899.00 1874.50 1850.70 1820.30 1792.90 1770.40 1749.20 1724.00 1691.70 1657.60 1604.10 1552.10 1511.60 1472.00 1434.50 1398.10 1360.40 1324.20 1286.50 1246.60 1192.10 1097.00 985.90 944.60 902.30 859.90 730.90 673.70 
638.40 585.90 515.80 445.60 375.40 309.40 277.50 200.00 162.10 112.20 58.30 49.90 42.60 35.00 27.70 20.80 14.80 9.70 5.60 3.00 0.30 0.10 0.10 0.10 0.10 0.10 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2260.90 2259.40 2260.00 2257.60 2253.40 2258.30 2253.50 2251.80 2251.20 2241.30 2237.90 2230.00 2222.60 2214.80 2211.10 2198.90 2191.30 2182.10 2172.70 2164.80 2156.20 2143.30 2130.80 2118.80 2104.10 2087.20 2073.20 2057.80 2037.80 2017.90 1999.30
 1976.20 1957.40 1934.80 1909.40 1890.20 1871.50 1847.70 1822.60 1791.50 1766.20 1742.20 1719.00 1691.50 1662.30 1621.70 1569.40 1515.80 1471.50 1433.90 1397.90 1363.50 1327.00 1289.30 1247.40 1208.30 1151.50 1060.70 951.70 907.10 867.20 823.70 691.30 
644.70 607.00 543.60 480.00 416.40 324.30 287.10 227.90 183.30 117.00 100.40 79.40 58.40 37.40 29.70 22.70 16.30 10.90 6.50 3.60 0.80 0.20 0.20 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2259.60 2256.50 2255.80 2255.20 2256.00 2256.80 2251.90 2255.70 2248.50 2245.00 2233.70 2226.20 2219.20 2213.10 2204.10 2193.80 2184.20 2174.90 2163.10 2155.40 2144.90 2134.00 2122.10 2106.50 2097.30 2079.30 2065.80 2049.80 2033.10 2011.00 1994.20
 1975.00 1954.30 1930.50 1907.40 1882.10 1860.80 1835.30 1812.20 1789.30 1760.50 1736.50 1702.40 1670.80 1647.70 1619.20 1589.70 1559.60 1519.90 1469.10 1410.70 1362.80 1322.10 1282.60 1245.70 1208.60 1169.30 1129.90 1087.90 1030.30 933.20 837.60 798.50 
757.30 696.50 632.10 567.70 503.30 394.10 363.50 291.70 243.30 185.50 146.70 91.00 52.10 42.50 33.50 26.40 19.30 13.40 8.30 5.60 3.00 0.40 0.30 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2260.30 2256.90 2256.40 2257.60 2256.70 2255.20 2249.50 2249.70 2239.90 2239.70 2230.70 2223.70 2217.60 2206.70 2200.50 2194.00 2180.20 2169.80 2163.30 2148.90 2136.60 2125.70 2112.20 2095.80 2081.50 2065.40 2048.40 2032.00 2014.20 1999.20 1980.70
 1958.10 1940.30 1921.20 1893.50 1873.60 1852.90 1823.50 1797.40 1771.90 1741.40 1717.20 1688.80 1659.60 1632.10 1606.40 1580.30 1547.60 1513.10 1476.90 1446.20 1415.00 1381.60 1342.40 1299.60 1239.90 1184.00 1133.90 1090.40 1049.60 1006.40 960.50 914.50 
863.10 789.30 698.10 624.70 554.10 483.60 413.10 370.80 319.40 241.80 206.00 148.60 113.30 78.90 60.20 41.80 23.40 16.80 11.00 6.40 3.80 1.20 0.40 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2261.20 2261.90 2259.40 2258.80 2250.40 2250.30 2247.10 2238.50 2236.10 2231.10 2223.10 2219.40 2209.80 2204.20 2194.50 2183.20 2175.90 2159.20 2151.10 2137.50 2127.80 2109.50 2094.60 2079.60 2063.70 2044.90 2028.40 2008.60 1987.30 1968.40 1951.30
 1932.40 1909.90 1888.60 1868.50 1846.30 1823.10 1805.00 1783.40 1759.60 1732.20 1706.50 1680.00 1655.80 1627.20 1597.30 1565.20 1532.00 1505.40 1469.90 1428.90 1391.90 1357.60 1319.90 1278.50 1244.30 1206.50 1165.00 1110.20 1053.60 1014.50 973.90 928.30 
879.10 811.80 730.20 674.70 618.80 557.70 496.60 435.50 375.50 300.50 250.10 205.20 148.70 115.70 80.50 55.40 38.10 20.90 13.90 8.90 6.10 3.50 0.80 0.40 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2259.80 2257.10 2255.00 2253.90 2248.50 2244.00 2242.40 2239.30 2232.10 2229.00 2217.90 2211.30 2202.40 2193.60 2185.40 2175.40 2162.00 2155.80 2143.20 2129.30 2110.20 2102.00 2083.20 2064.70 2048.10 2034.60 2012.20 1996.90 1977.70 1952.80 1933.50
 1913.40 1888.30 1868.80 1847.80 1828.00 1806.70 1783.60 1759.90 1736.80 1710.70 1682.10 1652.30 1620.60 1592.70 1559.20 1529.70 1499.30 1463.80 1432.50 1403.60 1367.40 1330.60 1292.80 1253.10 1202.00 1145.80 1105.70 1068.30 1027.60 981.60 938.60 876.30 
827.10 778.70 709.10 645.50 601.20 541.90 482.30 422.70 382.10 321.70 271.90 227.20 184.20 143.60 103.10 71.90 53.50 35.40 17.30 11.90 7.10 5.00 2.90 0.70 0.50 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2262.20 2261.70 2262.50 2258.00 2253.50 2247.90 2244.90 2241.80 2234.60 2229.20 2222.60 2214.00 2206.50 2195.60 2186.20 2174.90 2161.60 2150.90 2138.70 2122.80 2109.30 2094.80 2076.80 2060.80 2043.20 2027.00 2008.40 1988.60 1969.00 1948.40 1928.10
 1910.20 1887.90 1865.90 1843.80 1821.60 1796.20 1772.90 1750.60 1726.80 1700.40 1671.50 1642.10 1613.50 1581.30 1552.70 1520.90 1485.50 1449.90 1417.50 1376.40 1345.10 1311.30 1274.80 1224.50 1174.30 1133.00 1093.60 1048.30 1005.40 965.20 918.90 863.70 
815.80 753.30 686.30 638.90 587.40 526.00 466.70 416.60 367.70 310.70 271.90 225.70 182.00 146.00 110.10 80.20 55.60 36.90 22.60 17.20 11.70 6.30 3.50 1.80 1.00 0.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2263.00 2261.70 2258.90 2255.60 2253.50 2246.40 2244.80 2238.80 2234.50 2227.50 2224.10 2210.40 2201.90 2194.90 2184.10 2172.00 2163.00 2150.10 2138.40 2123.50 2108.30 2097.60 2079.20 2060.30 2045.90 2029.40 2009.60 1988.60 1972.20 1953.30 1931.20
 1910.00 1889.40 1866.30 1846.00 1825.10 1804.50 1783.30 1761.30 1734.20 1707.70 1680.00 1650.40 1620.00 1588.70 1555.90 1525.80 1494.30 1459.10 1427.20 1395.90 1350.60 1317.60 1279.30 1232.80 1186.20 1139.70 1098.70 1056.40 1012.20 968.50 925.60 873.60 
825.80 777.70 710.80 648.70 598.50 542.80 488.90 431.90 386.80 336.30 288.00 239.80 204.20 169.80 135.30 101.00 76.10 54.90 35.70 24.40 18.60 12.80 7.00 4.30 2.40 1.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2259.00 2260.20 2258.50 2256.80 2252.90 2246.90 2246.30 2239.80 2234.50 2228.00 2218.30 2210.40 2200.20 2191.20 2184.90 2174.00 2164.00 2152.70 2141.20 2128.80 2113.70 2099.00 2084.00 2064.70 2045.10 2031.80 2010.40 1989.80 1971.10 1948.70 1927.80
 1904.30 1879.10 1854.40 1830.00 1807.60 1785.40 1763.50 1739.60 1712.80 1684.70 1657.80 1627.40 1601.60 1574.00 1542.40 1511.70 1477.70 1439.70 1404.30 1361.00 1318.20 1281.30 1245.70 1210.10 1174.30 1132.10 1086.10 1033.00 977.40 932.20 890.10 847.20 
805.10 759.50 708.80 664.10 606.70 547.90 501.30 452.60 399.80 328.10 278.60 237.70 204.80 170.30 135.70 101.30 75.10 57.20 41.00 28.40 19.60 15.10 10.60 6.20 3.60 1.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2262.30 2259.60 2258.40 2254.10 2253.40 2249.40 2246.10 2239.60 2233.60 2226.80 2220.20 2212.90 2204.80 2192.80 2184.20 2170.20 2157.40 2146.40 2135.20 2122.90 2109.10 2093.00 2076.20 2057.80 2042.70 2021.90 2001.90 1981.50 1961.20 1939.40 1916.60
 1890.60 1866.10 1843.80 1819.20 1796.10 1770.30 1744.50 1717.50 1685.40 1653.90 1618.10 1587.40 1554.20 1523.60 1492.30 1461.90 1428.70 1396.00 1363.90 1327.10 1290.80 1254.70 1218.60 1182.40 1143.10 1100.80 1062.60 1024.80 982.30 938.80 893.80 846.60 
789.50 740.60 655.70 587.10 547.00 503.00 460.00 417.50 347.60 296.30 261.00 229.70 177.30 148.50 119.70 91.00 65.50 49.80 35.40 25.60 19.80 15.40 11.00 6.60 3.90 1.90 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2257.70 2258.20 2254.30 2255.60 2250.30 2246.40 2244.20 2237.00 2233.10 2226.00 2220.80 2209.80 2199.40 2191.50 2177.90 2166.30 2153.60 2141.60 2127.20 2111.20 2096.00 2080.10 2063.70 2046.50 2029.20 2011.30 1988.00 1969.30 1944.90 1924.70 1901.90
 1882.10 1861.30 1836.20 1808.90 1777.10 1749.50 1719.20 1690.00 1660.90 1631.90 1600.20 1570.20 1536.80 1502.30 1473.30 1440.30 1406.60 1372.40 1334.70 1302.00 1267.60 1231.60 1195.50 1159.40 1119.20 1076.30 1035.50 999.90 958.60 878.70 790.70 735.10 
693.20 654.10 611.40 572.80 507.10 443.30 402.40 363.40 328.50 260.60 231.90 207.10 169.70 132.40 95.40 72.00 55.20 38.70 31.10 24.80 19.20 14.90 10.60 6.30 3.50 1.90 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2258.30 2258.00 2255.40 2252.10 2250.30 2247.90 2243.40 2239.30 2230.00 2226.70 2217.30 2210.30 2198.40 2188.80 2178.10 2166.10 2152.30 2143.00 2127.10 2112.40 2098.20 2080.40 2065.30 2047.50 2026.30 2007.10 1991.30 1968.20 1946.80 1926.80 1901.40
 1873.10 1842.90 1816.10 1789.40 1760.60 1732.30 1705.10 1680.40 1645.90 1616.20 1585.10 1555.00 1524.60 1492.70 1460.60 1430.90 1399.50 1369.90 1336.10 1302.50 1264.30 1226.00 1187.80 1146.90 1107.50 1067.80 995.60 901.20 842.50 799.60 756.60 716.10 
676.70 638.00 546.20 491.10 453.10 420.20 384.60 310.60 277.50 252.20 198.30 168.70 139.20 109.60 76.40 54.90 43.60 36.00 29.50 23.40 18.70 14.00 9.30 5.90 3.20 1.90 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2254.60 2255.70 2252.00 2250.50 2246.30 2244.50 2237.30 2234.60 2230.90 2222.70 2216.80 2207.70 2199.10 2191.50 2176.50 2164.50 2150.20 2135.70 2125.30 2110.20 2092.30 2077.50 2060.50 2039.50 2020.70 2002.70 1984.20 1965.10 1943.70 1919.80 1895.40
 1864.50 1835.50 1810.50 1786.10 1756.50 1732.40 1705.10 1675.40 1646.30 1616.00 1585.10 1554.00 1524.90 1495.10 1461.80 1430.30 1397.00 1364.30 1328.70 1294.50 1256.50 1218.50 1180.60 1142.00 1099.90 1034.50 937.50 876.00 833.20 790.70 747.70 709.80 
671.90 590.00 525.40 485.80 449.90 417.10 344.20 304.20 275.00 229.70 189.30 160.60 131.80 103.00 73.20 50.40 41.70 34.90 28.30 22.50 18.00 13.50 9.00 5.50 3.00 1.80 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2257.70 2253.90 2251.30 2242.70 2245.80 2244.80 2244.60 2237.50 2230.60 2225.30 2218.00 2209.30 2197.00 2188.80 2176.30 2164.30 2147.60 2138.40 2126.20 2108.70 2097.70 2082.50 2063.40 2048.30 2023.50 2005.60 1980.00 1963.10 1942.70 1926.10 1902.90
 1873.20 1842.70 1815.30 1786.50 1756.70 1730.50 1704.70 1676.60 1643.10 1612.20 1578.80 1549.10 1519.70 1490.90 1462.20 1425.20 1393.40 1358.90 1327.60 1293.20 1256.20 1219.10 1182.10 1140.30 1097.60 1056.20 989.10 893.00 833.70 794.30 751.30 709.00 
671.50 631.70 540.80 489.50 451.90 414.60 378.30 307.70 274.70 250.70 192.20 163.60 135.00 106.40 74.00 51.40 41.90 34.70 28.50 22.70 18.10 13.50 9.00 5.80 3.30 1.80 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2258.40 2255.30 2250.70 2248.30 2246.00 2245.60 2239.30 2235.00 2232.20 2229.00 2220.20 2208.90 2202.80 2193.00 2184.70 2170.20 2155.80 2142.40 2129.30 2116.10 2096.80 2079.30 2065.10 2047.30 2023.70 2005.90 1984.70 1964.10 1945.90 1924.90 1901.60
 1877.80 1853.90 1829.40 1800.40 1763.70 1738.30 1707.30 1680.10 1652.70 1624.40 1591.40 1562.60 1528.00 1495.20 1464.70 1432.10 1397.50 1362.50 1329.30 1294.50 1261.40 1226.20 1191.10 1155.70 1115.50 1067.30 1026.10 984.30 940.50 862.80 781.60 730.00 
686.90 646.30 603.00 564.00 488.10 430.60 391.10 355.20 310.80 254.30 224.50 187.80 155.10 122.40 89.80 62.70 44.30 35.00 28.40 22.60 18.00 13.30 8.70 5.60 3.20 1.60 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2258.60 2252.20 2252.70 2247.50 2246.40 2242.60 2240.00 2235.10 2230.70 2226.90 2220.10 2211.30 2199.40 2190.30 2183.50 2167.80 2158.90 2147.80 2133.50 2116.90 2100.60 2081.20 2067.90 2053.50 2029.90 2010.70 1994.20 1975.10 1953.10 1928.80 1908.00
 1885.30 1860.10 1839.40 1816.40 1786.50 1761.90 1735.60 1708.40 1681.50 1646.90 1612.50 1576.70 1547.50 1514.00 1480.30 1452.30 1415.00 1381.20 1347.40 1311.00 1277.90 1242.10 1206.10 1170.00 1126.70 1088.60 1048.50 1004.90 966.00 923.30 879.60 823.70 
774.50 724.50 640.10 573.80 534.40 493.10 452.60 404.30 323.40 282.90 251.00 207.10 171.10 135.10 99.50 77.80 55.40 38.90 27.40 21.30 16.90 12.50 8.10 5.10 2.90 1.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2261.10 2257.30 2253.60 2252.50 2250.70 2245.60 2240.20 2236.50 2231.90 2226.50 2215.90 2208.40 2199.30 2191.60 2178.60 2171.30 2155.50 2145.20 2134.90 2120.80 2103.70 2086.20 2069.20 2055.40 2037.10 2018.90 2003.50 1984.70 1963.80 1941.60 1922.20
 1897.20 1876.90 1854.60 1826.70 1802.30 1776.80 1751.60 1724.30 1700.10 1674.40 1641.80 1617.50 1587.60 1556.70 1527.40 1489.70 1456.70 1425.40 1389.90 1345.10 1303.00 1263.90 1224.70 1185.50 1151.30 1111.30 1056.40 1004.90 964.30 916.30 871.70 827.30 
787.00 743.10 698.40 647.80 578.40 528.90 485.50 433.20 372.00 311.70 263.80 224.20 188.70 150.40 112.50 88.10 62.60 44.90 30.40 20.10 15.60 11.10 6.60 4.20 2.30 1.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2261.80 2256.00 2252.40 2251.40 2246.60 2241.20 2235.50 2238.10 2230.90 2222.60 2215.70 2206.40 2196.60 2188.30 2178.30 2164.50 2153.60 2141.40 2131.40 2119.50 2103.20 2088.40 2071.20 2052.50 2035.10 2014.80 1998.10 1987.10 1966.30 1944.60 1923.00
 1901.40 1877.40 1858.10 1836.80 1813.80 1791.20 1766.00 1741.80 1713.30 1689.60 1662.60 1638.50 1605.00 1578.40 1544.30 1514.00 1473.00 1443.70 1410.80 1366.30 1328.20 1295.90 1250.60 1205.20 1159.90 1120.90 1077.50 1031.20 988.60 947.60 903.60 857.90 
809.50 746.30 673.40 628.50 581.50 522.90 461.90 414.00 365.80 312.80 270.80 227.40 183.90 151.80 119.80 87.90 62.50 40.80 25.60 19.50 13.50 7.50 4.80 2.80 1.60 0.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2261.30 2262.30 2256.60 2255.80 2251.60 2250.90 2243.60 2238.20 2231.70 2228.40 2219.60 2213.10 2201.60 2195.30 2187.40 2170.80 2161.10 2143.70 2132.00 2117.50 2106.00 2085.90 2071.60 2056.70 2035.90 2022.10 2003.20 1983.60 1963.40 1942.70 1919.00
 1898.40 1875.40 1856.70 1832.60 1811.80 1788.30 1763.30 1739.70 1712.70 1686.70 1659.80 1627.00 1596.40 1566.20 1535.20 1495.90 1464.70 1433.60 1390.40 1356.70 1327.30 1291.90 1242.20 1186.00 1144.70 1101.90 1059.80 1017.10 976.60 936.20 886.10 835.20 
780.50 703.50 655.80 609.70 552.20 494.40 436.70 384.20 333.90 293.50 245.90 202.20 160.80 125.20 91.40 63.70 47.20 30.90 14.60 10.40 6.90 4.50 2.00 1.00 0.60 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2262.30 2257.90 2259.30 2256.70 2253.40 2251.20 2247.10 2239.90 2237.80 2229.70 2220.70 2213.90 2207.20 2196.10 2188.00 2174.80 2164.80 2150.90 2138.20 2127.00 2110.60 2095.30 2079.10 2064.20 2048.10 2029.00 2010.10 1991.90 1973.90 1950.80 1931.90
 1911.40 1889.40 1866.90 1847.50 1821.30 1799.50 1773.90 1750.40 1725.00 1697.50 1671.50 1644.60 1613.20 1584.60 1551.70 1521.50 1484.20 1451.40 1417.60 1372.30 1342.20 1307.50 1275.90 1228.60 1171.10 1130.70 1090.40 1047.50 1002.00 962.40 915.10 857.50 
804.10 745.20 671.40 623.70 568.30 512.80 457.30 406.20 346.40 302.70 250.70 207.60 165.00 121.40 85.80 54.30 36.60 19.10 13.00 8.60 6.10 3.60 1.10 0.60 0.40 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2263.60 2262.20 2260.50 2258.80 2254.20 2251.20 2250.70 2244.20 2237.50 2229.70 2228.50 2219.60 2212.90 2204.40 2194.00 2183.00 2172.90 2157.50 2146.00 2135.00 2120.80 2105.60 2090.70 2074.10 2056.10 2042.10 2023.40 2006.70 1989.10 1968.80 1950.40
 1927.20 1906.90 1886.90 1865.90 1840.00 1821.00 1794.20 1772.30 1746.40 1720.90 1699.40 1672.70 1646.00 1612.80 1585.80 1556.10 1520.80 1486.60 1453.20 1415.70 1377.40 1343.20 1302.10 1265.80 1228.60 1189.00 1137.80 1080.20 1039.20 1000.60 955.10 905.50 
848.80 768.20 706.40 649.40 580.50 523.90 467.50 412.70 340.90 275.60 225.20 178.50 133.60 99.40 66.20 49.50 33.10 16.80 11.30 7.00 4.80 2.70 0.60 0.30 0.30 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2263.60 2263.20 2260.10 2260.20 2256.70 2254.40 2252.40 2247.50 2241.30 2239.90 2229.50 2228.00 2218.30 2210.00 2201.50 2192.10 2177.00 2166.00 2157.70 2145.20 2134.90 2118.10 2103.70 2088.90 2074.00 2061.00 2047.30 2029.50 2012.10 1995.90 1975.60
 1953.60 1935.50 1913.40 1893.50 1872.20 1845.50 1817.90 1790.50 1766.60 1740.00 1711.70 1682.10 1650.40 1622.50 1596.40 1566.70 1535.20 1501.30 1468.80 1435.80 1403.20 1368.60 1330.20 1284.30 1221.10 1164.70 1120.20 1079.60 1028.00 986.00 942.70 892.90 
827.90 757.30 661.80 606.50 534.20 461.50 388.80 349.10 279.90 228.80 179.90 134.90 91.60 65.00 50.00 35.20 20.50 14.30 9.10 6.30 3.50 0.70 0.30 0.30 0.30 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2259.80 2259.80 2262.30 2258.20 2256.00 2253.90 2253.00 2246.50 2245.40 2240.80 2235.10 2229.70 2219.90 2214.60 2208.40 2198.70 2189.70 2178.10 2168.90 2156.50 2146.40 2134.00 2119.50 2109.70 2095.50 2079.90 2064.70 2045.20 2032.10 2012.60 1993.70
 1970.00 1952.00 1925.80 1903.30 1883.10 1858.50 1832.00 1808.80 1780.90 1759.90 1727.30 1695.60 1665.10 1638.70 1609.70 1586.90 1553.00 1511.20 1455.10 1399.80 1354.90 1313.90 1276.60 1235.70 1196.30 1157.20 1119.70 1072.70 1005.30 903.50 830.60 786.30 
742.30 655.50 595.50 536.20 477.00 386.50 352.30 262.80 231.10 163.60 136.70 85.60 66.90 49.20 31.50 24.30 17.60 11.80 7.00 4.80 2.50 0.30 0.20 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2261.30 2258.40 2260.50 2259.80 2258.10 2258.80 2254.60 2248.40 2244.00 2239.50 2233.10 2230.40 2222.90 2216.30 2208.90 2200.30 2192.00 2182.80 2174.60 2163.60 2156.30 2145.30 2133.30 2117.50 2104.40 2090.80 2072.50 2057.40 2037.00 2021.40 1998.20
 1976.20 1956.50 1936.20 1911.80 1892.50 1870.50 1850.50 1823.70 1790.60 1763.80 1740.00 1716.00 1690.10 1659.30 1620.30 1565.80 1511.80 1466.50 1432.70 1396.30 1357.10 1321.60 1282.80 1246.50 1203.60 1142.10 1042.90 945.20 901.80 861.50 813.30 677.30 
636.60 600.80 538.80 476.10 413.50 313.50 283.10 209.40 179.80 114.70 87.10 70.10 53.10 36.20 28.70 21.70 15.40 10.20 5.90 3.20 0.50 0.20 0.20 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2261.40 2263.40 2260.30 2263.20 2258.10 2256.10 2257.00 2254.40 2251.40 2245.60 2240.30 2235.60 2229.90 2223.20 2219.60 2209.60 2200.70 2193.20 2181.00 2173.80 2163.50 2153.10 2147.40 2133.90 2120.10 2106.70 2091.60 2074.00 2057.80 2038.70 2020.70 2001.20
 1983.50 1962.60 1940.30 1919.50 1899.00 1874.50 1850.70 1820.30 1792.90 1770.40 1749.20 1724.00 1691.70 1657.60 1604.10 1552.10 1511.60 1472.00 1434.50 1398.10 1360.40 1324.20 1286.50 1246.60 1192.10 1097.00 985.90 944.60 902.30 859.90 730.90 673.70 
638.40 585.90 515.80 445.60 375.40 309.40 277.50 200.00 162.10 112.20 58.30 49.90 42.60 35.00 27.70 20.80 14.80 9.70 5.60 3.00 0.30 0.10 0.10 0.10 0.10 0.10 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
